Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
DDAAR28 - AR Cylinder (Linear Actuator Captive)
Bill of material
DDAAR28-G01 040 E
MODEL
Model
DDAAR28-G01 040 E mm
MFS
Motor Frame Size
28 mm
DST
Drive Screw type
Precision Ball Screw
SL
Screw Lead
1 mm
T
Travel
40 mm
RE
Repeatability
0.005 mm
LM
Lost Motion
0.010 mm
MS
Maximum Speed
20 mm/sec
ADT
Acceleration and Deceleration time
0.2 sec
TF
Thrust Force
50 N
MASS
Mass
270 g
OT
Operation Temperature
0-40°C(No Condensation)
DM
Driving method
2-phase Bi-polar
RV
Rated Voltage
3.8 V
RC
Rated current
0.67 A
WR
Winding resistance
5.6 Ω
IC
Insulation Class
Class B(130°) mm
CT
Connector type
POR
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031